Lighting management BUS/SCS system SCS sensors048830
Product Features
- PIR corner mount SCS sensor 270°
- Detection field 180 m²
Main Features
- Connection:
- to the controller by cord or RJ 45 cable (please refer to
- Legrand general catalogue) or BUS/SCS cable to be fitted
- with RJ 45 connector Cat.No 0488 72
- to the BUS/SCS directly by cord or cable to be fitted with RJ 45 / BUS/SCS connector Cat.No 0488 72
- Factory pre-set lighting threshold 500 lux for false ceiling detectors, 300 lux for surface-mounted detectors
- Factory pre-set time delay 15 minutes. Walkthrough function activated (short time delay of 3 minutes for 1 walk through)
- Site adjustment with mobile configurators Cat.Nos 0882 30/35
- IR receivers
- Supplied with fixing plate
- Connect to the 2 circuit controller Cat.No 0488 50 by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No 0488 72
- Maximum range 15 m - IP 55
- Consumption 0.5 W on standby
- vacancy & occupancy mode (push-button override, mobile configurator or software),
- RJ 45 connection